Brand: Killark
Catalog ID: XSX-43
Enclosures are cast copper-free aluminum alloy. Operating shaft is stainless steel. Ground flange joint between bolted cover and box provide required flame path. Provisions for padlocking switch in either "ON" or "OFF" position is standard.
Application
Catalog Number
XSX-43
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Material
Copper-free aluminum
Series
XSX
Type
Aluminum Manual Motor Starting Switch Without Overload Protection
UPC
783936933498
Dimensions
6.88 in x 3.75 in x 5.5 in
Gross Weight with Packaging
2.4
Height
5.5 in
Length
6.88 in
Width
3.75 in
Frequency Rating
60 Hz
Power Factor
0.9
Voltage Rating
600 V
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Horsepower - Maximum