Brand: Killark
Catalog ID: XSX-53
Application
Catalog Number
XSX-53
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
10
Material
Copper-free aluminum
Series
XSX
Type
Aluminum Manual Motor Starting Switch Without Overload Protection
UPC
783936933511
Dimensions
7.625 in x 5.875 in x 4.125 in
Gross Weight with Packaging
2.55
Height
4.125 in
Length
7.625 in
Width
5.875 in
Frequency Rating
60 Hz
Power Factor
0.9
Voltage Rating
600 V
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
Hazardous Rating(s)