Image of XT-1 XT-1 - 1/2" T Type, Aluminum X Series Conduit Body
* Representative image
Image of XT-1 XT-1 - 1/2" T Type, Aluminum X Series Conduit Body

XT-1 - 1/2" T Type, Aluminum X Series Conduit Body

$92.51 USD

Brand: Killark

Catalog ID: XT-1

1/2" T Type, Aluminum X Series Conduit Body

Product details

General

Application

  • For use in hazardous locations.

Catalog Number

XT-1

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

T

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

X Series

Type

Conduit Body

UPC

783936950013

Dimensions

Dimensions

6 in x 3 in x 3 in

Gross Weight with Packaging

0.71

Height

3 in

Hub Size

1/2"

Length

6 in

Weight

0.71 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

5