Image of Y-3 Y-3 - 90° 1", Capped Elbow
* Representative image
Image of Y-3 Y-3 - 90° 1", Capped Elbow

Y-3 - 90° 1", Capped Elbow

$65.05 USD

Brand: Killark

Catalog ID: Y-3

90° 1", Capped Elbow

Product details

General

Application

  • To change direction 90° in rigid or IMC conduit systems where space is limited and access is needed for pulling conductors or maintenance.

Catalog Number

Y-3

Color

Gray

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Y

Type

Capped Elbow

UPC

783936970035

Dimensions

Dimensions

4 in x 3 in x 4 in

Gross Weight with Packaging

0.6

Height

4 in

Hub Size

1"

Length

4 in

Weight

0.6 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

5