
Brand: Killark
Catalog ID: Y-3M
Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.
Application
To change direction 90° in rigid or IMC conduit systems where space is limited and access is needed for pulling conductors or maintenance.
Catalog Number
Y-3M
Color
Gray
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Iron
Series
Y Series
Type
Capped Elbow
UPC
783936970127
Dimensions
4 in x 3 in x 4 in
Gross Weight with Packaging
1.77
Height
4 in
Hub Size
1"
Length
4 in
Weight
1.77 lb
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
2