Image of Y-5M Y-5M - 90° 1-1/2" Iron, Capped Elbow

Y-5M - 90° 1-1/2" Iron, Capped Elbow

Brand: Killark

Catalog ID: Y-5M

90° 1-1/2" Iron, Capped Elbow

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

General

Application

To change direction 90° in rigid or IMC conduit systems where space is limited and access is needed for pulling conductors or maintenance.

Catalog Number

Y-5M

Color

Gray

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

Y Series

Type

Capped Elbow

UPC

783936970141

Dimensions

Dimensions

6.5 in x 4.75 in x 5.625 in

Gross Weight with Packaging

3.89

Height

5.625 in

Hub Size

1-1/2"

Length

6.5 in

Width

4.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514