Brand: Killark
Catalog ID: ZHLN-870
These zinc locknuts have increased safety terminal for grounding purposes.
Application
Used to secure conduit hubs or similar products entering an enclosure.
Catalog Number
ZHLN-870
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Zinc
Series
ZHLN
Type
Locknut
UPC
783936373492
Dimensions
4.4 in x 4.4 in x 2 in
Gross Weight with Packaging
1
Height
2 in
Hub Size
3"
Length
4.4 in
Width
4.4 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer