ZHLN-970 - ZHLN Series - Zinc Increased Safety Locknut - For Use With Conduit Hubs- Hub Size 3-1/2 Inch NPT
Image of ZHLN-970 ZHLN-970 - ZHLN Series - Zinc Increased Safety Locknut - For Use With Conduit Hubs- Hub Size 3-1/2 Inch NPT

ZHLN-970 - ZHLN Series - Zinc Increased Safety Locknut - For Use With Conduit Hubs- Hub Size 3-1/2 Inch NPT

Brand: Killark

Catalog ID: ZHLN-970

ZHLN Series - Zinc Increased Safety Locknut - For Use With Conduit Hubs- Hub Size 3-1/2 Inch NPT

  • Zinc locknut
  • Grounding terminal

These zinc locknuts have increased safety terminal for grounding purposes.

General

Application

Used to secure conduit hubs or similar products entering an enclosure.

Catalog Number

ZHLN-970

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Zinc

Series

ZHLN Series

Type

Locknut

UPC

783936373508

Dimensions

Dimensions

5 in x 5 in x 2 in

Gross Weight with Packaging

1.25

Height

2 in

Hub Size

3-1/2"

Length

5 in

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20