Image of ZN103-MG ZN103-MG - 1/2" Cord Connector, Aluminum 90° w/ Mesh Grip, Cord Range .187-.250, Red
* Representative image
Image of ZN103-MG ZN103-MG - 1/2" Cord Connector, Aluminum 90° w/ Mesh Grip, Cord Range .187-.250, Red

ZN103-MG - 1/2" Cord Connector, Aluminum 90° w/ Mesh Grip, Cord Range .187-.250, Red

Brand: Killark

Catalog ID: ZN103-MG

1/2" Cord Connector, Aluminum 90° w/ Mesh Grip, Cord Range .187-.250, Red

Product details

General

Application

  • Z Series cord connector grips combine aluminum cord connectors with stainless steel mesh grips to provide superior cord pull-out prevention in indoor and outdoor applications. These grips provide enclosure terminations where cords are subjected to moistur

Catalog Number

ZN103-MG

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

90º Cord Connector With Mesh Grip

UPC

783936980317

Dimensions

Dimensions

1.56 in x 0.5 in x 2.3 in

Gross Weight with Packaging

0.5

Height

2.3 in

Hub Size

1/2"

Length

1.56 in

Width

0.5 in

Conductor Related

Cable Range

.187 - .250 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

UL File Number

E22698

Logistics

Carton Quantity

10

Resources and downloads