Image of ZN105 ZN105 - 1/2" Aluminum 90° Cord Connector, Cord Range .250-.375, White

ZN105 - 1/2" Aluminum 90° Cord Connector, Cord Range .250-.375, White

$35.07 USD

Brand: Killark

Catalog ID: ZN105

1/2" Aluminum 90° Cord Connector, Cord Range .250-.375, White

Product details

General

Catalog Number

ZN105

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

90º Cord Connector

UPC

783936974217

Dimensions

Dimensions

1.56 in x 0.5 in x 2.3 in

Gross Weight with Packaging

0.15

Height

2.3 in

Hub Size

1/2"

Length

1.56 in

Weight

0.15 lb

Width

0.5 in

Conductor Related

Cable Range

.250 - .375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

25

Resources and downloads