Image of ZN515 ZN515 - 1-1/2" Aluminum 90° Cord Connector, Cord Range 1.125-1.375,
* Representative image
Image of ZN515 ZN515 - 1-1/2" Aluminum 90° Cord Connector, Cord Range 1.125-1.375,

ZN515 - 1-1/2" Aluminum 90° Cord Connector, Cord Range 1.125-1.375,

Brand: Killark

Catalog ID: ZN515

1-1/2" Aluminum 90° Cord Connector, Cord Range 1.125-1.375,

Product details

General

Catalog Number

ZN515

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

90º Cord Connector

UPC

783936974415

Dimensions

Dimensions

3.18 in x 0.75 in x 4.3 in

Gross Weight with Packaging

0.72

Height

4.3 in

Hub Size

1-1/2"

Length

3.18 in

Width

0.75 in

Conductor Related

Cable Range

1.250 - 1.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Resources and downloads