ZN616 - 2" Aluminum 90° Cord Connector, Cord Range 1.375-1.500,
Image of ZN616 ZN616 - 2" Aluminum 90° Cord Connector, Cord Range 1.375-1.500,

ZN616 - 2" Aluminum 90° Cord Connector, Cord Range 1.375-1.500,

Brand: Killark

Catalog ID: ZN616

2" Aluminum 90° Cord Connector, Cord Range 1.375-1.500,

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

General

Catalog Number

ZN616

Color

Silver

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

90º Cord Connector

UPC

783936974439

Dimensions

Dimensions

3.5 in x 0.8 in x 5.5 in

Gross Weight with Packaging

1.45

Height

5.5 in

Hub Size

2"

Length

3.5 in

Width

0.8 in

Conductor Related

Cable Range

1.375 - 1.500 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

EU RoHS Indicator

Nema Rating

4, 4X, 12, 13

UL File Number

E22698