Image of ZS004 ZS004 - 3/8" Aluminum Cord Connector, Cord Range .250-.312, Black
* Representative image
Image of ZS004 ZS004 - 3/8" Aluminum Cord Connector, Cord Range .250-.312, Black

ZS004 - 3/8" Aluminum Cord Connector, Cord Range .250-.312, Black

Brand: Killark

Catalog ID: ZS004

3/8" Aluminum Cord Connector, Cord Range .250-.312, Black

Product details

General

Catalog Number

ZS004

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

Straight Cord Connector

UPC

783936973425

Dimensions

Dimensions

0.99 in x 0.9 in x 0.425 in

Gross Weight with Packaging

0.1

Height

0.425 in

Hub Size

3/8"

Length

0.99 in

Width

0.9 in

Conductor Related

Cable Range

.250 - .312 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Resources and downloads