Image of ZS004-EX ZS004-EX - 3/8" Aluminum Cord Connector, Cord Range .250-.312, Black

ZS004-EX - 3/8" Aluminum Cord Connector, Cord Range .250-.312, Black

Brand: Killark

Catalog ID: ZS004-EX

3/8" Aluminum Cord Connector, Cord Range .250-.312, Black

Product details

General

Catalog Number

ZS004-EX

Color

Silver

Color Code

Black

Cord Range

.250-.312,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series EX

Type

Straight Cord Connector

UPC

783936972299

Dimensions

Dimensions

0.99 in x 0.9 in x 0.425 in

Gross Weight with Packaging

0.1

Height

0.425 in

Hub Size

3/8"

Length

0.99 in

Width

0.9 in

Conductor Related

Cable Range

.250 - .312 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

25