Brand: Killark
Catalog ID: ZS102ZP
Catalog Number
ZS102ZP
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Steel
Series
Z Series
Type
Straight Cord Connector
UPC
783936121086
Dimensions
1.27 in x 0.55 in x 1.2 in
Gross Weight with Packaging
0.2
Height
1.2 in
Hub Size
1/2"
Length
1.27 in
Width
0.55 in
Cable Range
.125 - .187 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR73478
Nema Rating
4, 4X, 12, 13
UL File Number
E22698
Carton Quantity
15