ZS103 - 1/2" Aluminum Cord Connector, Cord Range .187-.250, Red
Image of ZS103 ZS103 - 1/2" Aluminum Cord Connector, Cord Range .187-.250, Red

ZS103 - 1/2" Aluminum Cord Connector, Cord Range .187-.250, Red

$13.84 USD

Brand: Killark

Catalog ID: ZS103

1/2" Aluminum Cord Connector, Cord Range .187-.250, Red

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

General

Catalog Number

ZS103

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

Straight Cord Connector

UPC

783936973470

Dimensions

Dimensions

1.13 in x 0.55 in x 1.1 in

Gross Weight with Packaging

0.15

Height

1.1 in

Hub Size

1/2"

Length

1.13 in

Weight

0.15 lb

Width

0.55 in

Conductor Related

Cable Range

.187 - .250 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

50

Pallet Quantity

17550