ZS103CR - 1/2" Nylon Cord Connector, Cord Range .187-.250, Red
Image of ZS103CR ZS103CR - 1/2" Nylon Cord Connector, Cord Range .187-.250, Red

ZS103CR - 1/2" Nylon Cord Connector, Cord Range .187-.250, Red

$10.31 USD

Brand: Killark

Catalog ID: ZS103CR

1/2" Nylon Cord Connector, Cord Range .187-.250, Red

  • Nylon retention ring for increased holding power
  • Neoprene bushing seals against moisture
  • Nylon connectors obtain approximately the same retention values as metal cord connectors

Nylon retention ring for increased holding power. Neoprene bushing seals against moisture. Nylon connectors obtain approximately the same cord retention values with hand tightening that can be produced only by wrench tightening of metal cord connectors.

General

Application

Durable nylon construction makes these connectors perfectly suited to corrosive environments. Typical applications for nylon cord connectors include food processing facilities, chemical and sewage treatment plants, and off-shore and dockside installations

Catalog Number

ZS103CR

Color

Gray

Color Code

Red

Cord Range

.187-.250,

EU RoHS Indicator

Contact Manufacturer

Material

Nylon

Series

Z Series

Type

Straight Cord Connector

UPC

783936989655

Dimensions

Dimensions

2 in x 1 in x 2 in

Gross Weight with Packaging

0.07

Height

2 in

Hub Size

1/2"

Length

2 in

Weight

0.07 lb

Width

1 in

Electrical Ratings

Frequency Rating

60 Hz

Power Factor

0.9

Conductor Related

Cable Range

.187 - .250 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

UL File Number

E22698

Logistics

Carton Quantity

25