ZS110 - 1/2" Aluminum Cord Connector, Cord Range .625-.750, Yellow
Image of ZS110 ZS110 - 1/2" Aluminum Cord Connector, Cord Range .625-.750, Yellow

ZS110 - 1/2" Aluminum Cord Connector, Cord Range .625-.750, Yellow

$15.45 USD

Brand: Killark

Catalog ID: ZS110

1/2" Aluminum Cord Connector, Cord Range .625-.750, Yellow

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

General

Catalog Number

ZS110

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

Straight Cord Connector

UPC

783936973517

Dimensions

Dimensions

1.4 in x 0.55 in x 1.5 in

Gross Weight with Packaging

0.1

Height

1.5 in

Hub Size

1/2"

Length

1.4 in

Weight

0.1 lb

Width

0.55 in

Conductor Related

Cable Range

.625 - .750 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

30