Image of ZS203 ZS203 - 3/4" Aluminum Cord Connector, Cord Range .187-.250, Red
* Representative image
Image of ZS203 ZS203 - 3/4" Aluminum Cord Connector, Cord Range .187-.250, Red

ZS203 - 3/4" Aluminum Cord Connector, Cord Range .187-.250, Red

$14.69 USD

Brand: Killark

Catalog ID: ZS203

3/4" Aluminum Cord Connector, Cord Range .187-.250, Red

Product details

General

Catalog Number

ZS203

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

Straight Cord Connector

UPC

783936973555

Dimensions

Dimensions

1.29 in x 0.55 in x 1.1 in

Gross Weight with Packaging

0.1

Height

1.1 in

Hub Size

3/4"

Length

1.29 in

Weight

0.1 lb

Width

0.55 in

Conductor Related

Cable Range

.187 - .250 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

50

Resources and downloads