Image of ZS205-EX ZS205-EX - 3/4" Aluminum Cord Connector, Cord Range .250-.375, White

ZS205-EX - 3/4" Aluminum Cord Connector, Cord Range .250-.375, White

Brand: Killark

Catalog ID: ZS205-EX

3/4" Aluminum Cord Connector, Cord Range .250-.375, White

Z-series aluminum cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. This is series has been certified ATEX for increased safety. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power.

Product details

General

Catalog Number

ZS205-EX

Color

Silver

Color Code

White

Cord Range

.250-.375,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series EX

Type

Straight Cord Connector

UPC

783936972435

Dimensions

Dimensions

1.29 in x 0.55 in x 1.1 in

Gross Weight with Packaging

0.12

Height

1.1 in

Hub Size

3/4"

Length

1.29 in

Width

0.55 in

Conductor Related

Cable Range

.250 - .375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

25