Image of ZS209-EX ZS209-EX - 3/4" Aluminum Cord Connector, Cord Range .500-.625, Brown
* Representative image
Image of ZS209-EX ZS209-EX - 3/4" Aluminum Cord Connector, Cord Range .500-.625, Brown

ZS209-EX - 3/4" Aluminum Cord Connector, Cord Range .500-.625, Brown

$20.76 USD

Brand: Killark

Catalog ID: ZS209-EX

3/4" Aluminum Cord Connector, Cord Range .500-.625, Brown

Product details

General

Catalog Number

ZS209-EX

Color

Silver

Color Code

Brown

Cord Range

.500-.625,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series EX

Type

Straight Cord Connector

UPC

783936972459

Dimensions

Dimensions

1.29 in x 0.55 in x 1.1 in

Gross Weight with Packaging

0.12

Height

1.1 in

Hub Size

3/4"

Length

1.29 in

Weight

0.12 lb

Width

0.55 in

Conductor Related

Cable Range

.500 - .625 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

25