Image of ZS210 ZS210 - 3/4" Aluminum Cord Connector, Cord Range .625-.750, Yellow

ZS210 - 3/4" Aluminum Cord Connector, Cord Range .625-.750, Yellow

$19.06 USD

Brand: Killark

Catalog ID: ZS210

3/4" Aluminum Cord Connector, Cord Range .625-.750, Yellow

Product details

General

Catalog Number

ZS210

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

Straight Cord Connector

UPC

783936973593

Dimensions

Dimensions

1.4 in x 0.55 in x 1.5 in

Gross Weight with Packaging

0.1

Height

1.5 in

Hub Size

3/4"

Length

1.4 in

Weight

0.1 lb

Width

0.55 in

Conductor Related

Cable Range

.625 - .750 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

30

Resources and downloads