
Brand: Killark
Catalog ID: ZS211-MG
Aluminum fittings are strong, durable, and corrosion resistant. Internal grommet provides liquidtight seal. Stainless steel mesh grips resist corrosion, prevent cord pull-out, and control arc-of-bend.
Application
Z Series cord connector grips combine aluminum cord connectors with stainless steel mesh grips to provide superior cord pull-out prevention in indoor and outdoor applications. These grips provide enclosure terminations where cords are subjected to moistur
Catalog Number
ZS211-MG
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Z Series
Type
Straight Cord Connector With Mesh Grip
UPC
783936980249
Dimensions
1.4 in x 0.55 in x 1.5 in
Gross Weight with Packaging
0.5
Height
1.5 in
Hub Size
3/4"
Length
1.4 in
Width
0.55 in
Cable Range
.750 - .875 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR73478
EU RoHS Indicator
Contact Manufacturer
UL File Number
E22698
Carton Quantity
10