Image of ZS308CR-EX ZS308CR-EX - 1" Nylon Cord Connector, Cord Range .375-.500, Blue

ZS308CR-EX - 1" Nylon Cord Connector, Cord Range .375-.500, Blue

Brand: Killark

Catalog ID: ZS308CR-EX

1" Nylon Cord Connector, Cord Range .375-.500, Blue

Product details

General

Application

  • Durable nylon construction makes these connectors perfectly suited to corrosive environments. Typical applications for nylon cord connectors include food processing facilities, chemical and sewage treatment plants, and off-shore and dockside installations

Catalog Number

ZS308CR-EX

Color

Gray

Color Code

Blue

Cord Range

.375-.500,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Nylon

Series

Z Series EX

Type

Straight Cord Connector

UPC

783936972824

Dimensions

Dimensions

2 in x 1 in x 2 in

Gross Weight with Packaging

0.5

Height

2 in

Hub Size

1"

Length

2 in

Width

1 in

Electrical Ratings

Frequency Rating

60 Hz

Power Factor

0.9

Conductor Related

Cable Range

.375 - .500 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

15

Resources and downloads