Image of ZS311-MG ZS311-MG - 1" Cord Connector, Aluminum Straight w/ Mesh Grip, Cord Range .750-.875, Purple

ZS311-MG - 1" Cord Connector, Aluminum Straight w/ Mesh Grip, Cord Range .750-.875, Purple

Brand: Killark

Catalog ID: ZS311-MG

1" Cord Connector, Aluminum Straight w/ Mesh Grip, Cord Range .750-.875, Purple

Product details

General

Application

  • Z Series cord connector grips combine aluminum cord connectors with stainless steel mesh grips to provide superior cord pull-out prevention in indoor and outdoor applications. These grips provide enclosure terminations where cords are subjected to moistur

Catalog Number

ZS311-MG

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

Straight Cord Connector With Mesh Grip

UPC

783936980287

Dimensions

Dimensions

1.81 in x 0.71 in x 1.6 in

Gross Weight with Packaging

0.28

Height

1.6 in

Hub Size

1"

Length

1.81 in

Width

0.71 in

Conductor Related

Cable Range

.750 - .875 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

UL File Number

E22698

Logistics

Carton Quantity

10

Resources and downloads