Image of ZS511 ZS511 - 1-1/2" Aluminum Cord Connector, Cord Range .750-.875,
* Representative image
Image of ZS511 ZS511 - 1-1/2" Aluminum Cord Connector, Cord Range .750-.875,

ZS511 - 1-1/2" Aluminum Cord Connector, Cord Range .750-.875,

Brand: Killark

Catalog ID: ZS511

1-1/2" Aluminum Cord Connector, Cord Range .750-.875,

Product details

General

Catalog Number

ZS511

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

Straight Cord Connector

UPC

783936973746

Dimensions

Dimensions

2.31 in x 0.75 in x 1.7 in

Gross Weight with Packaging

0.45

Height

1.7 in

Hub Size

1-1/2"

Length

2.31 in

Width

0.75 in

Conductor Related

Cable Range

.750 - .875 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

10

Resources and downloads