text.skipToContent text.skipToNavigation

Spartan Pole Series

Lowering Pole Adapter | Safe. Reliable. Accessible.

Easy and Safe Lighting Repair & Maintenance

 

Industrial facilities across the globe experience the labor intensive and time-consuming feat of replacing or retrofitting industrial light poles. Nearly 34% of electrical incidents are attributed to poor lighting on industrial sites. Killark is proud to introduce the Spartan Pole Series, the ideal solution to safely conduct light pole maintenance. Providing easy access to light stanchions, lowering the light to a serviceable level alleviates the need to rent or purchase expensive fall arrest or lift systems required to comply with OSHA/HSE working height standards.

Download Spartan Pole Specification Sheet

Product Catalog

Download the Spartan Pole Specification sheet

Download
Explore Spartan Pole Series product line

The Products

Go to the Spartan Pole Series product page for details and features!

View products
Discover Spartan Pole Series Special Features

Special Features

Learn more about the features of the Spartan Pole Series

Discover

Area Classification

 

Suitable for use in Class I Div. 2 locations when installed in accordance to NEC 501
Suitable for use in wet locations

Material

 

Aluminum
Hot Dipped Galvinzed Iron
316 Stainless Steel

Applications

 

Ethanol Plants
Chemical Facilities
Waste Water Facilities
Oil and Gas Refineries
Mining
Industiral Walkways

A Closer Look at the Spartan Pole Series

 

The Spartan Pole Series can be installed to most stanchion poles and has retrofit capabilities. Possessing a cam shaft design allowing effortless lowering, the Spartan Pole ensures no wire kinking with the smooth beveled stock and can be rotated 360° to accommodate the desired 90° bend if spacing is limited.