Unlike traditional sealing fittings, the new EZ series offers a revolutionary new way to pour seals. The new design offers a collapsible middle coupler with 360 degrees of unimpeded access to conductors. The EZ seal comes with two pre-installed disc brush dams which reduce the amount of packing fiber required, saving money in both materials and installation time. Combine that with everyone’s favorite two-part epoxy self-mixed resin, CELOX™, and you have the safest and fastest seal fitting on the market.