Discover the LBD Series Load Break Disconnect Switch and String Combiner Box, designed for optimal performance in solar applications. This product series is lab-tested under full load with secure locking features, moisture-sealing O-ring, and a safety-enhanced rotary handle with lockout provision. It offers adjustable mounting options and additional protective features like a Surge Protective Device and safety shields. Ideal for utility-level installations, the Killark Solar Load Break Disconnect ensures reliability and safety with a design that simplifies maintenance and enhances system security.