Explore the features of Killark's MBLX Series. This compact, low bay light fixture is ideal for low mounting heights or tight spaces, offering a lightweight design with minimal depth and diameter. It supports various mounting methods including ceiling, pendant, wall, and stanchion. The MBLX can also retrofit to existing MB series splice boxes, enhancing its versatility. With an efficiency of up to 143 lumens per watt and options for both warm and cool LED colors, it ensures energy savings and adaptability to different environments. Safety features include standard patented thermal foldback protection and 6KV surge protection, with additional options available. The fixture also comes with a preassembled glass globe and guard, simplifying installation. Watch our video to see why the MBLX LED low bay fixture is a top choice for effective and efficient lighting solutions.