Image of AN-3 AN-3 - 1" Aluminum, Rigid Conduit Nipple
* Imagen representativa
Image of AN-3 AN-3 - 1" Aluminum, Rigid Conduit Nipple

AN-3 - 1" Aluminum, Rigid Conduit Nipple

$11.70 USD

Marca: Killark

ID del Catálogo: AN-3

1" Aluminum, Rigid Conduit Nipple

Detalles del producto

General

Application

  • To connect threaded or IMC conduit to cast hubs on drilled and tapped conduit openings

Catalog Number

AN-3

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

AN

Type

Rigid Conduit Nipple

UPC

783936012230

Dimensiones

Dimensions

1.96 in x 1.214 in x 1.214 in

Gross Weight with Packaging

0.05

Height

1.214 in

Hub Size

1"

Length

1.96 in

Weight

0.05 lb

Width

1.214 in

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E311892

Logística

Carton Quantity

25

Recursos y descargas

Avisos para clientes

Manuales de instalación

Dibujos de venta

Modelos en 3D

[ES] Engineering Drawing