Image of AN-8-EX AN-8-EX - 3" Aluminum, Rigid Conduit Nipple, Quad Listed
* Imagen representativa
Image of AN-8-EX AN-8-EX - 3" Aluminum, Rigid Conduit Nipple, Quad Listed

AN-8-EX - 3" Aluminum, Rigid Conduit Nipple, Quad Listed

Marca: Killark

ID del Catálogo: AN-8-EX

3" Aluminum, Rigid Conduit Nipple, Quad Listed

Killark’s rigid conduit nipples connect threaded or IMC conduit to cast hubs or drilled and tapped conduit openings. Their tapered threads (NPT) meet latest UL requirements. Our AN-EX’s are certified Quad listed. Available in a wide range of sizes and finished in copper-free aluminum and zinc plated steel.

Detalles del producto

General

Catalog Number

AN-8-EX

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

AN

Type

Rigid Conduit Nipple

UPC

783936049199

Dimensiones

Hub Size

3"

Certificaciones y Cumplimiento

ATEX File Number

13ATEX1196U

Buy America(n) Qualified

Contact Manufacturer

IECEx File Number

13.0073U

Logística

Carton Quantity

10