Image of EXB-12128 N34 EXB explosionproof and flameproof bolted enclosure, 12 X 12 X 8, Class I, II, III, BCDEFG, Cast Aluminum, Type 4

EXB explosionproof and flameproof bolted enclosure, 12 X 12 X 8, Class I, II, III, BCDEFG, Cast Aluminum, Type 4

Marca: Killark

ID del Catálogo: EXB-12128 N34

EXB Series, 12 X 12 X 8, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Reduced number of cover bolts.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard supplied standard for a Type 4X rating.
  • Mounting lugs are bi-directional, bolt on, made from ductile aluminum alloy.
  • Back pan mounting holes predrilled.
  • Conduit and device openings factory or field installed.
  • Aluminum hinges and stainless steel hardware standard on mid to large size boxes.
  • Recessed flange notches to allow for easier cover opening.

Copper-free cast aluminum construction - high strength, lighter in weight, and corrosion resistant. Fewer cover bolts - computer-aided design lessens the number of cover bolts by eliminating corner bolts. Reduces installation and maintenance time. Gaskete