Image of 7999-3 EXB/XJB Series- Aluminum Mounting Pan- Pan Size 18-1/2" x 39"- Fits 20" x 40" Box

EXB/XJB Series- Aluminum Mounting Pan- Pan Size 18-1/2" x 39"- Fits 20" x 40" Box

Marca: Killark

ID del Catálogo: 7999-3

EXB/XJB Series- Aluminum Mounting Pan- Pan Size 18-1/2" x 39"- Fits 20" x 40" Box

  • Mounting pans are 1/8” or 3/16” thick sheet aluminum and are sized to provide the maximum usable surface area when installed.
  • Made of high strength, light weight, corrosion resistant 6061-T6 aluminum sheet stock.

Mounting pans are 3/16" thick sheet aluminum and sized to provide the maximum usable surface area when installed.