Marca: Killark
ID del Catálogo: FCLT
Killark deivce box covers come in variety of outlet options and are casted metallic and are electrostatically applied powder coated.
Application
For standard and hostile locations.
Catalog Number
FCLT
Color
Gray
Cover Type
Toggle Switch
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
F
Type
Device Box Cover With Gasket
UPC
783936131504
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.41
Height
3 in
Length
1 in
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
5