
Marca: Killark
ID del Catálogo: FS-2
Tapered threads (NPT with integral bushings). Internal grounding screw. Optional mounting feet available. Single gang style. Suitable for use in wet locations when used with gasket covers. For use with FS-style covers (see pages F40-F42).
Application
Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.
Catalog Number
FS-2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
Dead-End
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Outlets
1
Series
F Series
Type
Device Box
UPC
783936190020
Dimensions
1 in x 1 in x 2 in
Gross Weight with Packaging
0.7
Height
2 in
Hub Size
3/4"
Length
1 in
Weight
0.7 lb
Width
1 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11852
EU RoHS Indicator
Contact Manufacturer
UL File Number
E3397
Hub Pattern
Dead-End
Number Of Outlets
1
Carton Quantity
5