Image of FXS-1C FXS Series 1-Pole Tumbler Switch Cover With Device - Factory Sealed - 20A
* Imagen representativa
Image of FXS-1C FXS Series 1-Pole Tumbler Switch Cover With Device - Factory Sealed - 20A
Calificado Buy America(n)

FXS Series 1-Pole Tumbler Switch Cover With Device - Factory Sealed - 20A

Marca: Killark

ID del Catálogo: FXS-1C

FXS Series - Aluminum 1-Pole Tumbler Switch Cover With Device - Factory Sealed - 20A

Killark SEAL-X Series Factory Sealed Tumbler Switch Controls provide solutions in hazardous location areas to supply; START/STOP Motor Functions and Light Switching. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.

Detalles del producto

General

Action

SP

Actuator

Lever

Ambient Temp. Range

UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C

Application

  • FXS tumbler switches are suitable for applications where making, breaking, or changing connections in an electrical circuit is required and where conditions of load do not exceed the switch ratings.

Back Box Type

FXB

Catalog Number

FXS-1C

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

1

Series

FXS

Type

Factory Sealed

UPC

783936194738

Dimensiones

Depth

3.15

Dimensions

6.63 in x 6 in x 4.38 in

Gross Weight with Packaging

2.96

Height

4.38 in

Length

6.63 in

Width

6 in

Clasificaciones Eléctricas

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Certificaciones y Cumplimiento

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

CSA File Number

LR11712

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

UL File Number

E53360, E10501

Logística

Carton Quantity

5