Image of FXSX53 FXSX53 - XSD/XSX/FXSD/FXSX Series - FXSX Single Gang Aluminum Manual Motor Starting Switch - 3 Pole 3 Phase - Feed-Thru - Hub Size 3/4 In

FXSX53 - XSD/XSX/FXSD/FXSX Series - FXSX Single Gang Aluminum Manual Motor Starting Switch - 3 Pole 3 Phase - Feed-Thru - Hub Size 3/4 In

Marca: Killark

ID del Catálogo: FXSX53

XSD/XSX/FXSD/FXSX Series - FXSX Single Gang Aluminum Manual Motor Starting Switch - 3 Pole 3 Phase - Feed-Thru - Hub Size 3/4 In

  • FXSX Series (without overload protection) are ideally suited for across the-line applications where a positive disconnect means is required.
  • Factory Sealed so no external seals are required.
  • Type 3 (raintight) rated.
  • Enclosures are cast copper-free aluminum alloy.
  • Operating shaft is stainless steel.
  • Multiple gang assemblies available in combination with pilot lights, pushbuttons and switches on request.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Provisions for padlocking switch in either “ON” or ”OFF” position is standard.

FXSX Series requires no external seals (factory sealed) and are NEMA 3 (raintight) rated. Enclosures are cast copper-free aluminum alloy. Operating shaft is stainless steel. Ground flange joint between bolted cover and box provide required flame path. Pro