Image of GFCS30201 GFCS30201 - GFCS Series, AL Feed-Thru 1-Pole Ground Fault Control Station, 30 Milliamp Trip, 20A Breaker, 120VAC, Hub Size 1"

GFCS30201 - GFCS Series, AL Feed-Thru 1-Pole Ground Fault Control Station, 30 Milliamp Trip, 20A Breaker, 120VAC, Hub Size 1"

Marca: Killark

ID del Catálogo: GFCS30201

GFCS Series - Aluminum Feed-Thru 1-Pole Ground Fault Control Station -Factory Sealed - 30 Milliamp Trip - 20A Breaker - 120VAC - Hub Size 1Inch NPT

  • Factory Sealed Ground Fault Chamber (Assemblies in Group B areas must be sealed within 6" of enclosure. Other area classification do not require the use of seals).
  • 1" NPT top and bottom conduit openings.
  • External Push-to-Test Button and Pilot Light for monitoring.
  • ON-OFF_TEST-Reset External Handle can be locked in ON-OFF positions.
  • 5ma Ground Fault Circuit Breaker for People Protection.
  • 30ma Ground Fault Circuit Breaker for Equipment Protection and heat tracing circuits.
  • Electrical Rating 120VAC (single pole), 120/240VAC (two pole), 10,000AIC.

Suitable for indoor/outdoor use to provide a degree of protection against rain, sleet, windblown dust and damage from external ice formations.

General

Action

SP

Actuator

Miniature Circuit Breaker Operator with Reset

Application

GFCS Series of ground fault control stations are used for the additional safety of personnel, and for equipment protection in remote areas.

Catalog Number

GFCS30201

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Fault Reset

Pushbutton on MCB Handle

Finish Type

Indicator(s) Type

Pilot Light

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall

Number Of Poles

1

Operating Temperature Celcius Max

40 Degree

Series

GFCS

Type

GFCI

UPC

783936112688

Dimensiones

Depth

8.5

Gross Weight with Packaging

13

Height

7.875 in

Weight

13 lb

Width

7.375 in

Clasificaciones Eléctricas

Amperage Rating

20 A

Frequency Rating

60 Hz

Primary Voltage

120 VAC

Sensitivity

5mA

Relacionado con el Conductor

Number Of Wires

2

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR061895-2

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 7(B, C, D), 9(E, F, G)

UL File Number

E83969

Relacionado con la Operación

Action

SP

Actuator

Miniature Circuit Breaker Operator with Reset

Indicator(s) Type

Pilot Light

Operating Temperature Celcius Max

40 Degree

Configuración

Number Of Poles

1

Logística

Factory Sealed

Factory Sealed