Image of HJB-SS-10 HJB-SS-10 - Spartan Hinge Junction Box, Stainless Steel Finish w/ Lowering Cam System & Device Box Tade Size 1-1/2" w/ One 4ft & 6ft SS Poles

HJB-SS-10 - Spartan Hinge Junction Box, Stainless Steel Finish w/ Lowering Cam System & Device Box Tade Size 1-1/2" w/ One 4ft & 6ft SS Poles

Marca: Killark

ID del Catálogo: HJB-SS-10

Spartan Hinge Junction Box, Stainless Steel Finish With Lowering Cam System and Device Box Tade Size 1-1/2" With One 4ft & 6ft Stainless Steel Poles

  • Cam shaft design to effortlessly lower pole to serviceable level
  • Device box opening for pulling, splicing and maintaining conductors
  • Fits most device covers for various application needs
  • Retrofittable to existing stanchion poles, no need to replace any conduit runs
  • Certified and tested up to 250mph wind speeds
  • Available in AL,SS, and FE material
  • Conduit pole slips in between an outer an inner lip with a weep hole allowing for Type 3R ratings
  • Complete and customizable solutions including lighting, fittings, and conduit