Image of L1L7IE130C L1L7IE130C - L1L Series 7,000 Lumen Output 5000K CCT, 90 minute 1,000 lumen battery backup, 120-277 Universal Voltage With Clear Glass Optic
Image of L1L7IE130C L1L7IE130C - L1L Series 7,000 Lumen Output 5000K CCT, 90 minute 1,000 lumen battery backup, 120-277 Universal Voltage With Clear Glass Optic
Image of L1L7IE130C L1L7IE130C - L1L Series 7,000 Lumen Output 5000K CCT, 90 minute 1,000 lumen battery backup, 120-277 Universal Voltage With Clear Glass Optic
Image of L1L7IE130C L1L7IE130C - L1L Series 7,000 Lumen Output 5000K CCT, 90 minute 1,000 lumen battery backup, 120-277 Universal Voltage With Clear Glass Optic
Image of L1L7IE130C L1L7IE130C - L1L Series 7,000 Lumen Output 5000K CCT, 90 minute 1,000 lumen battery backup, 120-277 Universal Voltage With Clear Glass Optic

L1L7IE130C - L1L Series 7,000 Lumen Output 5000K CCT, 90 minute 1,000 lumen battery backup, 120-277 Universal Voltage With Clear Glass Optic

Marca: Killark

ID del Catálogo: L1L7IE130C

L1L Series 7,000 Lumen Output 5000K CCT, 90 minute 1,000 lumen battery backup, 120-277 Universal Voltage With Clear Glass Optic

  • Tool-less access to wiring chamber
  • Slot-back design allows for a 5/16 or M8 bolt to be mounted anywhere along the back of the luminaire
  • High Efficacy up to 153 lumens per watt delivered
  • Corrosion resistant Copper-free housing
  • Standard supplemental 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • 90 & 180 minute battery backup options
  • Self-Testing per NFPA 101® Life Safety Code
  • Self-diagnostics monitors emergency LED status, emergency LED driver circuit, battery capacity, and charger function
  • Bright Colored LED provides visual fault detection and charging status

The L1L Series Linear LED are high quality explosion-proof light fixtures. Designed to go into the harshest environments where explosive vapors are present. Killark linear LED provide a crisp white light that is great for color rendering with Intellegent Self-Testing and Self-Diagnosing battery backup.

Detalles del producto

General

Catalog Number

L1L7IE130C

Color Temperature

5000 K

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Light Source

LED

Lumen Range

5,001-10,000 lm

Lumens

7147

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant or Surface

Optic Type

Glass Lens

Series

L1L

Type

Linear Light Fixture

UPC

783936174778

Dimensiones

Hub Size

3/4"

Clasificaciones Eléctricas

Lumens Per Watt

153.7

Voltage Rating

120-277 VAC

Wattage

46.5 W

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66