Image of MF-90-2-EX MF-90-2-EX - 90° 3/4" Aluminum Elbow, Male/Female, Quad Listed

MF-90-2-EX - 90° 3/4" Aluminum Elbow, Male/Female, Quad Listed

$120.45 USD

Marca: Killark

ID del Catálogo: MF-90-2-EX

90° 3/4" Aluminum Elbow, Male/Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Killark elbow series designed to change direction in rigid IMC conduit systems. Our non-capped elbows offer a 45° to 90° change in direction where space is limited for pulling conductors. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint. This series has been tested and certified Quad Listed.