Image of PLUG4-EX PLUG4-EX - 1-1/4" Iron, (Zinc Plated) Threaded Insert Plug, Quad Listed
* Imagen representativa
Image of PLUG4-EX PLUG4-EX - 1-1/4" Iron, (Zinc Plated) Threaded Insert Plug, Quad Listed

PLUG4-EX - 1-1/4" Iron, (Zinc Plated) Threaded Insert Plug, Quad Listed

Marca: Killark

ID del Catálogo: PLUG4-EX

1-1/4" Iron, (Zinc Plated) Threaded Insert Plug, Quad Listed

Killark’s threaded close up plugs are used to plug tapped holes or hubs. Ex versions certified Quad Listed. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.

Detalles del producto

General

Catalog Number

PLUG4-EX

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

PLUG

Type

Recessed Plug

UPC

783936060071

Dimensiones

Hub Size

1-1/4"

Certificaciones y Cumplimiento

ATEX File Number

13ATEX1196U

Buy America(n) Qualified

Contact Manufacturer

IECEx File Number

13.0073U

Logística

Carton Quantity

25