Image of VCG-100 VCG-100 - V - Clear Glass Globe - 150 W A-21 Lamp

VCG-100 - V - Clear Glass Globe - 150 W A-21 Lamp

Marca: Killark

ID del Catálogo: VCG-100

V Series - Clear Glass Globe - 150 W A-21 Lamp

Clear globe for V Series lighting.

General

Application

For use with V Series lighting.

Catalog Number

VCG-100

Color

Clear

EU RoHS Indicator

Yes

Material

Glass

Optic Type

Globe Only

Type

Glass Globe

UPC

783936710013

Dimensiones

Dimensions

7.25 in x 3.875 in x 3.75 in

Gross Weight with Packaging

1.11

Height

3.75 in

Length

7.25 in

Width

3.875 in

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes