Image of VE4Q8484E30B2R1GAS VE4Q8484E30B2R1GAS - VE4 84W Normal/Emergency, 120-277V, 3/4" Wall Mount, Type I Glass Refractor with Guard - Assembled Fixture
Image of VE4Q8484E30B2R1GAS VE4Q8484E30B2R1GAS - VE4 84W Normal/Emergency, 120-277V, 3/4" Wall Mount, Type I Glass Refractor with Guard - Assembled Fixture

VE4Q8484E30B2R1GAS - VE4 84W Normal/Emergency, 120-277V, 3/4" Wall Mount, Type I Glass Refractor with Guard - Assembled Fixture

Marca: Killark

ID del Catálogo: VE4Q8484E30B2R1GAS

VE4 84W Normal/Emergency, 120-277V, 3/4" Wall Mount, Type I Glass Refractor with Guard - Assembled Fixture

The VE4Q Series Emergency Compact Fluorescent High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.

Detalles del producto

General

Catalog Number

VE4Q8484E30B2R1GAS

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

Compact Fluorescent

Lumen Range

5,001-10,000 lm

Lumens

6400

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall Bracket

Optic Type

Glass Type I Refractor

Series

VE4Q

UPC

783936059518

Dimensiones

Hub Size

3/4"

Clasificaciones Eléctricas

Frequency Rating

50/60 Hz

Lumens Per Watt

76.2

Voltage Rating

120-277 VAC

Wattage

84 W

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66