Image of VPR3455 Versamate Series 30A 4P 4W Connector Assembly
Image of VPR3455 Versamate Series 30A 4P 4W Connector Assembly

Versamate Series 30A 4P 4W Connector Assembly

Marca: Killark

ID del Catálogo: VPR3455

30A 4W4P Connector Assembly

VersaMate® metallic pin & sleeve plugs, receptacles, and in-line connectors are designed for heavy duty industrial use. These devices supply power to both fixed and portable electrical equipment including pumps, generators, welders, vacuums, blowers and similar apparatus. Suitable for indoor and outodoor use, as well as applications that include wet, cold, hosedown, hazardous and corrosive environments. Configurations are also available in reverse-service and polarized orientations.

Detalles del producto

General

Application

  • Suitable for indoor or outdoor use. Applications include the wet, cold, hosedown, hazardous or corrosive areas in such industrial applications as:Pulp & Paper Mills, Electrical Power Plants, Petrochemical Plants, Wastewater Treatment, Marine, Docks, Ports, Construction Sites, Breweries, Refineries, Chemical Plants, Grain Facilities , Textile Manufacturing, Food Processing Facilities

Catalog Number

VPR3455

EU RoHS Indicator

Contact Manufacturer

Finish Type

Baked Powder Epoxy/Polyester Finish

Grommet Range

0.55-1.20

Material

Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel

Series

VersaMate

Style

Style II

Type

Pin & Sleeve

UPC

783936834283

Dimensiones

Dimensions

7.53 in x 3.06 in x 3.06 in

Height

3.06 in

Length

7.53 in

Width

3.06 in

Clasificaciones Eléctricas

Amperage Rating

30 A

Frequency Rating

50-400 Hz

Voltage Rating

  • 600 VAC
  • 250 VDC

Relacionado con el Conductor

Number Of Wires

4

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer