Image of VSI20R304 Versamate Series Receptacle 20A 2P 3W 125V
* Imagen representativa
Image of VSI20R304 Versamate Series Receptacle 20A 2P 3W 125V

Versamate Series Receptacle 20A 2P 3W 125V

Marca: Killark

ID del Catálogo: VSI20R304

VERSAMATE RECEPT 20A 2P3W 125V

Killark VersaMate® VSI Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, while the non-metallic construction ensures the ultimate in corrosive resistance. Color coding and pin configuration makes it physically impossible to mate plugs and receptacles of different voltages and current ratings. Interlocked switch mechanism prevents the accidental removal of the plug from the receptacle under load.

Detalles del producto

General

Catalog Number

VSI20R304

EU RoHS Indicator

Contact Manufacturer

Series

VSI

UPC

783936986975

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Recursos y descargas