Image of VSQ3023 VSQ Series 30A 2P 3W Hazardous Interlocked Receptacle
* Imagen representativa
Image of VSQ3023 VSQ Series 30A 2P 3W Hazardous Interlocked Receptacle

VSQ Series 30A 2P 3W Hazardous Interlocked Receptacle

$3,443.96 USD

Marca: Killark

ID del Catálogo: VSQ3023

30A 2W3P VSQ Hazardous Interlocked Receptacle

Killark VersaMate® VSQ Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, and copper-free aluminum construction with electrostatically applied polyester/epoxy coating ensure the ultimate in corrosive resistance. Plug Interlock Mechanism for Dead-Front construction, ensuring that the switch cannot be turned on without a fully inserted plug (plug cannot be removed with switch in “ON”position, preventing possibly damaging arcs and sparks).

Detalles del producto

General

Catalog Number

VSQ3023

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

Feed-Thru

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

2

Receptacle Type

Mechanically Interlocked

Series

VSQ

Type

Pin & Sleeve

UPC

783936833316

Dimensiones

Hub Size

1"

Weight

12.5 lb

Clasificaciones Eléctricas

Amperage Rating

30 A

Relacionado con el Conductor

Number Of Wires

3

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X, 7(B, C, D), 9(F, G)

Recursos y descargas