Image of VUXGG-2-100 VUXGG-2-100 - 100W V Series Incandescent - Ceiling Mount with VGX Splice Box - 3/4" Hub with Guard

VUXGG-2-100 - 100W V Series Incandescent - Ceiling Mount with VGX Splice Box - 3/4" Hub with Guard

Marca: Killark

ID del Catálogo: VUXGG-2-100

100W V Series Incandescent - Ceiling Mount with VGX Splice Box - 3/4" Hub with Guard

The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.

Detalles del producto

General

Catalog Number

VUXGG-2-100

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

Incandescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Ceiling

Optic Type

Glass Globe - Clear

Series

V Series

UPC

783936828084

Dimensiones

Hub Size

3/4"

Clasificaciones Eléctricas

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

150 W

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Recursos y descargas