Image of Y-3M Y-3M - 90° 1" Iron, Capped Elbow
* Imagen representativa
Image of Y-3M Y-3M - 90° 1" Iron, Capped Elbow

Y-3M - 90° 1" Iron, Capped Elbow

$77.32 USD

Marca: Killark

ID del Catálogo: Y-3M

90° 1" Iron, Capped Elbow

Detalles del producto

General

Application

  • To change direction 90° in rigid or IMC conduit systems where space is limited and access is needed for pulling conductors or maintenance.

Catalog Number

Y-3M

Color

Gray

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

Y

Type

Capped Elbow

UPC

783936970127

Dimensiones

Dimensions

4 in x 3 in x 4 in

Gross Weight with Packaging

1.77

Height

4 in

Hub Size

1"

Length

4 in

Weight

1.77 lb

Width

3 in

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logística

Carton Quantity

2